Product BI1-EG05-AP6X-0.3-PSG3M
Inductive Sensor
Order number: 4609759- Threaded barrel, M5 x 0.5
- Stainless steel, 1.4427 SO
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Pigtail with male end M8 x 1

General data
EAN | 4047101262551 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | PL |
Weight | 14 g |
Technical Data
Design | Threaded barrel |
Construction size | M5 x 0.5 |
Rated switching distance | 1 mm |
Mounting conditions | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 3.0 kHz |
Electrical connection | Cable with connector, M8 × 1 |
Cable length | 0.30 m |
Housing material | Stainless steel, 1.4427 SO |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |