Product B71121-0/21
1 1/8'' Round connector
Female Connector, Straight
Order number: 6601605- Metal coupling nut
- Protection class IP67
- Screw-clamp terminal
- 12-pin
- PG21 screw-in thread
- Cable feedthrough 9.0…16.0 mm

General data
| EAN | 4047101227543 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | US |
| Weight | 110 g |
Technical Data
| Application | Signal |
| Connector A | Female, 1 1/8″-16 UN, Straight |
| Number of pins | 12 |
| Connector body | Plastic, PA, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Screw-in thread | PG21 |
| Voltage | 600 V |
| Current | 7 A |
| Protection class | IP67 |

