Product BL20-1AI-U(-10/0...+10VDC)
BL20 electronic module
1 Analog Input for Voltage
Order number: 6827019- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 1 analog input -10/0…+10 VDC

General data
EAN | 4047101137620 |
eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 40 g |
Technical Data
Signal type | Analog input |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |