Product BL20-1CNT-24VDC
BL20 electronic module
Counter
Order number: 6827031- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- Detection of standard counting signals
- 1 digital input, 24 VDC
- 1 digital output, 24 VDC, 2A
- Counting mode: Continuous, single or periodic count
- Measuring mode: Frequency, rotational speed or period duration measurement

General data
EAN | 4047101137743 |
eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 41 g |
Technical Data
Signal type | Counter, Digital input |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |
Approvals | cULus |
Data Sheets
German | 206 KB |
English | 206 KB |
French | 207 KB |
Spanish | 207 KB |
Czech | 208 KB |
Dutch | 206 KB |
Romanian | 207 KB |
Russian | 221 KB |
Polish | 208 KB |
Turkish | 208 KB |
Approval
FM07 ATEX 0040X | 739 KB |
IECEx FME 07.0004X | 251 KB |
FM Class 1 Div. 2 US | 178 KB |
FM Class 1 Div. 2 Canada | 179 KB |
EU Declaration of Conformity | 136 KB |