Product BL20-PG-EN-DN-JA
CODESYS 2 Programmable Gateway for the BL20 I/O System
Interface for Modbus TCP
Order number: 6827309- Rotary coding switch to adjust the node address
- Protection class IP20
- 2 x end brackets BL20-WEW35/2-SW
- 1 x end plate BL20-ABPL
- Integrated power supply
- LEDs for display of supply voltage, group and bus errors

General data
EAN | 4047101203486 |
eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
Customs tariff number | 85371091990 |
Country of origin | DE |
Weight | 205 g |
Technical Data
Network protocol | Modbus TCP |
Device type | Programmable gateway |
Fieldbus connection technology | RJ45 port |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |
Approvals | cULus |
Data Sheets
German | 143 KB |
English | 142 KB |
French | 144 KB |
Spanish | 144 KB |
Czech | 143 KB |
Dutch | 142 KB |
Romanian | 144 KB |
Russian | 165 KB |
Polish | 143 KB |
Turkish | 143 KB |
Approval
FM07 ATEX 0040X | 739 KB |
IECEx FME 07.0004X | 251 KB |
FM Class 1 Div. 2 US | 178 KB |
FM Class 1 Div. 2 Canada | 179 KB |
EU Declaration of Conformity | 136 KB |
CAD File
Configuration Software
Manufacturer's Declaration
Connectivity accessories
![]() |
I/O-ASSISTANT-KABEL-BL20/BL67
RS232 service cable for Gateways with PS2 interface |
6827133 |
![]() |
BS3511/KLBUE4-31.5
Shield terminal and strain relief for bus cable |
6827342 |