Product EG-VA465526/102-0800/N
excom I/O System
System Enclosure 460 x 550 x 260
Order number: 6884443- Stainless steel quality 1.4404 (AISI 316L)
- Without inspection window
- Receptacle plate equipped with plastic cable glands (4 × M25 power supply, 4 × M20 bus, 66 × M20 I/O signals) and 1 × M20 breather/drainer
- Additional installation of Ex e terminals (2 × UT10, 2 × UT10-BU, 2 × UT10-PE) for connecting the supply voltage
- Stainless steel housing with built-in module rack MT16-N

General data
EAN | 4047101430547 |
eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
Customs tariff number | 85371098990 |
Country of origin | DE |
Weight | 1 g |
Technical Data
Product series | excom |
Device type | Housing |
Construction size | 550 x 460 x 260 mm |
Module rack | MT16-N |
Input voltage | 24 VDC |
Coupler/converter/switch | None |
Protection class | IP66 |
Installation area | non-Ex |
Mounting accessories
![]() |
VSTS22
Socket spanner for cable glands, SW22 |
6884043 |
![]() |
VSTS24
Socket spanner for cable glands, SW24 |
6900462 |
![]() |
ELST-M20EX
Pressure compensation element (plastic), prevents condensation inside the housing |
6884033 |
![]() |
SK8
Shield terminal for shielding bus bars, cable diameter 3…8 mm, PU 10 pieces |
6900360 |