Product TW-L86-54-C-B128
HF Tag
Smart Card
Order number: 6900479- EEPROM, memory 128 byte
- Not for direct mounting on metal
General data
EAN | 4047101289657 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85235110000 |
Country of origin | CN |
Weight | 5 g |
Technical Data
Technology | HF RFID |
Memory type | EEPROM |
Design | smart card |
Construction size | 86 x 54 mm |
Mounting | Metal-free |
Memory | 128 Byte |
Freely usable memory | 112 Byte |
Housing material | Plastic, PC |
Active area material | Plastic, PC |
Temperature during read/write access | -25…+50 °C |
Temperature outside detection range | -20…+50 °C |
Protection class | IP67 |