Product FK-FS8/M12
Accessories for Actuator/Sensor Cables
Wall Feedthrough
Order number: 6922808- M12 x 1 wall feedthrough, 8-pin
- Male on female
- Voltage: 36 V
- Ampacity: 1.5 A
- Temperature: -40…+80 °C
- IEC IP68; NEMA 1, 3, 4, 6P
- Approvals: UL, CSA

General data
EAN | 4047101052961 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 44 g |
Technical Data
Application | Signal |
Connector A | Male/Female, M12 × 1, Straight |
Number of pins | 8 |
Connector body | Metal, CuZn, nickel-plated |
Screw-in thread | M12 × 1 |
Connector B | Male |
Voltage | 36 V |
Current | 1.5 A |
Protection class | IP68 |