Product PSGS4M-PSGS4M-4416-0.5M
Industrial Ethernet/PROFINET Cable
Connection Cable
Order number: 6934032- Ethernet cable: 4-pin, AWG 22
- CAT 5E
- Jacket material: PUR
- Jacket color: green
- Shielding: overlapping aluminum foil, tinned copper wire
- Jacket diameter: 6.5 mm
- Suitable for drag chain use
- Oil resistant acc. to IEC 60811-2-1 and UL13
- Halogen free acc. to IEC 60754
- Flame retardant acc. to IEC 60332-1-2 and UL2556 VW1
- Approval: UL
- RoHS compliant
- PNO compliant
- M8 male connector, straight
- M8 male connector, straight
- Cable length: 0.5 m

General data
EAN | 4047101368970 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | CZ |
Weight | 50 g |
Technical Data
Application | Data |
Design | Extension Cable |
Connector A | Male, M8 × 1, Straight |
Number of pins | 4 |
Connector body | Plastic, TPU, UL 94, Black |
Coupling nut/screw | Zinc, GD-Zn, Nickel-plated |
Connector B | Male, M8 × 1, Straight |
Number of Pins | 4 |
Connector body | Plastic, TPU, UL 94, Black |
Coupling nut/retaining screw | Die-cast Zinc, GD-Zn, Nickel-plated |
Network protocol | Ethernet |
Voltage | 30 V |
Current | 3 A |
Cable diameter | Ø 6.5 mm |
Cable length | 0.50 m |
Cable jacket | PUR, Green |
Number of Conductors | 4 |
Protection class | IP67 |
Approvals | UL Listed |