Product KLQ1Z
Mounting Accessories
Mounting Bracket
For Tie-Rod Cylinders
Order number: 6971911- Mounting on tie-rod cylinders
- Cylinder diameter: 32…63 mm
- Material: Anodized aluminum

General data
EAN | 4047101114706 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 76169990990 |
Country of origin | DE |
Weight | 31 g |
Technical Data
Accessory type | Mounting bracket |
For use with | Magnetic field sensors |
Fixing clamp for correspondent cylinder diameter | 32...63 mm |
Fixing clamp for cylindrical housing | tie-rod cylinder |
Construction size | 30 x 28 x 17 mm |
Housing material | Metal, AL, Anodized |