Product TW-R7.5-B128 100 PCS
HF Tag
Order number: 7030231- EEPROM, memory 128 byte
- Not for direct mounting on metal

General data
EAN | 4047101289718 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85235110000 |
Country of origin | MY |
Weight | 11 g |
Technical Data
Technology | HF RFID |
Memory type | EEPROM |
Design | Hard tag |
Housing diameter | Ø 7.5 mm |
Mounting | Metal-free |
Memory size | 128 Byte |
Freely usable memory | 112 Byte |
Housing material | Plastic, Epoxy |
Active area material | Plastic, Epoxy |
Temperature during read/write access | -25…+70 °C |
Temperature outside detection range | -40…+85 °C |
Protection class | IP67 |