Product TW860-960-L43-43-F-B110-2KPCS
UHF Tag
Order number: 7030694- EEPROM, memory 110 byte
- TID memory: 12 byte
- Not for direct mounting on metal

General data
EAN | 4047101406719 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85235110000 |
Country of origin | CN |
Weight | 2630 g |
Technical Data
Technology | UHF RFID |
Region (UHF) | Global (860…960 MHz),ETSI (865…868 MHz),FCC (902…928 MHz) |
Memory type | EEPROM |
Design | Smart Label |
Construction size | 43 x 43 mm |
Mounting | Metal-free |
Memory size | 110 Byte |
Freely usable memory | 16 Byte |
EPC memory | 62 byte |
Temperature during read/write access | -40…+85 °C |
Temperature outside detection range | -40…+85 °C |
Protection class | IP40 |