Product IM31-11EX-I
Analog signal isolator
1-channel
Order number: 7506320- Transmission of normalized analog signals from the Ex area to the non-Ex area
- Input circuit: 0/2…10 V or 0/4…20 mA
- Output circuit: 0/4…20 mA
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, UL, CFMUS, TR CU, NEPSI, KOSHA
- Installation in zone 2
General data
EAN | 4047101116885 |
eCl@ss-Code (V5.1.4): | 27210107 -/- Transducer (universal) |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 146 g |
Technical Data
Signal type | Analog input |
Device type | Analog signal isolator - Input field side |
Ex version | yes |
Approvals | ATEX, IECEx, UL, cFMus, TR CU, NEPSI |
Nominal voltage | Wide voltage range |
Number of channels | 1 |
Electrical connection | 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal |
Protection class | IP20 |
Product series | IM |
Data Sheets
German | 194 KB |
English | 191 KB |
French | 193 KB |
Spanish | 192 KB |
Czech | 193 KB |
Dutch | 192 KB |
Romanian | 190 KB |
Russian | 213 KB |
Polish | 192 KB |
Chinese | 241 KB |
Turkish | 192 KB |
Approval
TÜV 04 ATEX 2679 | 961 KB |
TÜV 06 ATEX 553387 X | 794 KB |
FM/CSA - IS-1.114 | 190 KB |
IECEx - TUN 06.0011X | 1265 KB |
KOSHA 14-AV4BO-0477X | 357 KB |
UL 61010 | 373 KB |
CAD File
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Technology Flyer
Mounting accessories
IM-CC-3X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 18 mm overall width); includes: 2 pcs. 3-pin blue terminals and 2 pcs. 3-pin black terminals. |
6900475 |