Product IM35-11EX-HI/24VDC
Analog Signal Isolator
1-channel
Order number: 7506516- Intelligent actuators supplied via HART communication interface
- Input circuit: 0/4…20 mA
- Output circuit: 0/4…20 mA, intrinsically safe
- SIL2
- Removable terminal blocks, screwable, with 2 mm test box
- Galvanic isolation of input circuits, output circuits and power supply
- ATEX, IECEx, UL, CFMUS, TR CU, KOSHA, CCOE
- Installation in zone 2

General data
EAN | 4047101117288 |
eCl@ss-Code (V5.1.4): | 27210107 -/- Transducer (universal) |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 140 g |
Technical Data
Signal type | Analog output (HART transparent) |
Device type | Analog signal isolator - Output field side |
Ex version | yes |
Approvals | ATEX, IECEx, UL, cFMus, TR CU |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 1 |
Electrical connection | 4 × 3-pin removable terminal blocks with test socket, reverse polarity protected, screw terminal |
Protection class | IP20 |
Product series | IM |
Data Sheets
German | 196 KB |
English | 192 KB |
French | 196 KB |
Spanish | 195 KB |
Czech | 196 KB |
Dutch | 193 KB |
Romanian | 193 KB |
Russian | 215 KB |
Polish | 195 KB |
Chinese | 258 KB |
Turkish | 193 KB |
Approval
TÜV 19 ATEX 244924 X | 1636 KB |
TÜV 06 ATEX 553057 X | 2332 KB |
FM/CSA - IS-1.105 | 174 KB |
IECEx - TUN 06.0012X | 2519 KB |
KOSHA 15-AV4BO-0477 | 598 KB |
CAD File
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
SIL Declaration
Safety Manual
Technology Flyer
Mounting accessories
![]() |
IM-CC-3X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 18 mm overall width); includes: 2 pcs. 3-pin blue terminals and 2 pcs. 3-pin black terminals. |
6900475 |