Product IM35-11-HI/24VDC
Analog Signal Isolator
1-channel
Order number: 7506519- Output isolator
- Removable terminal blocks, screwable, with 2 mm test box
- Complete galvanic isolation
- Input reverse-polarity protected
- TR CU

General data
EAN | 4047101117318 |
eCl@ss-Code (V5.1.4): | 27210107 -/- Transducer (universal) |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 131 g |
Technical Data
Signal type | Analog output (HART transparent) |
Device type | Analog signal isolator - Output field side |
Ex version | no |
Approvals | TR CU |
Nominal voltage | 24 VDC |
Number of channels | 1 |
Electrical connection | 4 × 3-pin removable terminal blocks with test socket, reverse polarity protected, screw terminal |
Protection class | IP20 |
Product series | IM |
Mounting accessories
![]() |
IM-CC-3X2BK/2BK
Cage clamp terminals for IM modules ( Ex-devices with 18 mm overall width); includes: 4 pcs. of 3-pin black terminals |
7541218 |