Product IM12-FI01-1SF-1R-0/24VDC
Frequency Transducer/Pulse Counter
1-channel
Order number: 7580221- Input circuits monitored for wire break and short circuit
- Parameterized via DIP/rotary coding switch
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- Installation in Zone 2
- SIL 2

General data
EAN | 4047101420449 |
eCl@ss-Code (V5.1.4): | 27230220 -/- Rotation speed monitor |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 185 g |
Technical Data
Signal type | Frequency input |
Device type | Rotation speed monitor |
Ex version | no |
Approvals | cULus |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 1 |
Digital output | Relay output |
Electrical connection | Removable screw terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |
Data Sheets
German | 191 KB |
English | 189 KB |
French | 190 KB |
Spanish | 190 KB |
Czech | 191 KB |
Dutch | 188 KB |
Romanian | 189 KB |
Russian | 208 KB |
Polish | 191 KB |
Chinese | 257 KB |
Turkish | 190 KB |