Product IMX12-AI01-1I-2IU-H0/24VDC
Isolating transducer
1-channel
Order number: 7580301- Splitter function
- Input circuits monitored for wire break and short circuit
- Complete galvanic isolation
- HART transparent
- Removable screw terminals
- ATEX, IECEx, cFM, NEPSI, INMETRO, Kosha, TS
- Use in Zone 2
- SIL 2

General data
EAN | 4047101311075 |
eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 177 g |
Technical Data
Signal type | Analog input (HART transparent) |
Device type | Isolating transducer |
Ex version | yes |
Approvals | ATEX, IECEx, TR CU |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 1 |
Electrical connection | Removable screw terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |
Data Sheets
German | 186 KB |
English | 183 KB |
French | 184 KB |
Spanish | 185 KB |
Czech | 186 KB |
Dutch | 182 KB |
Romanian | 183 KB |
Russian | 206 KB |
Polish | 185 KB |
Chinese | 251 KB |
Turkish | 185 KB |