Product IMX12-AI01-2I-2IU-HPR/24VDC/CC
Isolating transducer
2-channel
Order number: 7580306- Input circuits monitored for wire-break and short-circuit
- Complete galvanic isolation
- HART transparent
- Removable spring type terminals
- Power bridge (connector incl. in delivery)
- ATEX, IECEx, cFM, cUL,NEPSI, INMETRO, Kosha, TR CU EAC CMI, TIIS, Russia Pattern Approval
- Installation in zone 2
- SIL 2

General data
EAN | 4047101311129 |
eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 190 g |
Technical Data
Signal type | Analog input (HART transparent) |
Device type | Isolating transducer |
Ex version | yes |
Approvals | ATEX |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | Power bridge 24 VDC |
Number of channels | 2 |
Connection variant | Power bridge with collective fault signal |
Electrical connection | Removable spring-type terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |
Data Sheets
German | 348 KB |
English | 346 KB |
French | 347 KB |
Spanish | 348 KB |
Czech | 348 KB |
Dutch | 344 KB |
Romanian | 346 KB |
Russian | 368 KB |
Polish | 349 KB |
Chinese | 415 KB |
Turkish | 347 KB |
Approval
EU Declaration of Conformity
Instructions for Use
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
![]() |
IMC 1.5/ 5-ST-3.81 BK
Power Bridge Connection Terminal |
7580954 |
![]() |
MCVR 1.5/ 5-ST-3.81 BK
Power Bridge Connection Terminal |
7580955 |
![]() |
MC 1.5/ 5-ST-3.81 BK
Power Bridge Connection Terminal |
7580956 |
![]() |
E/ME TBUS NS35 BK
Power Bridge Connection Terminal |
7580957 |
![]() |
IMX12-PS02-UI-UIR-PR/24VDC/CC
Power supply module power bridge; Collective fault signal via relay; Single and redundant power supply via terminals; Removable screw terminals |
7580611 |