Product IM12-AI01-1I-1IU-H0/24VDC
Isolating transducer
1-channel
Order number: 7580333- Input circuits monitored for wire break and short circuit
- Complete galvanic isolation
- HART transparent
- Removable screw terminals
- ATEX use in Zone 2, cUL
- SIL 2

General data
EAN | 4047101421224 |
eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 151 g |
Technical Data
Signal type | Analog input (HART transparent) |
Device type | Isolating transducer |
Ex version | no |
Approvals | cULus |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 1 |
Electrical connection | Removable screw terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |
Data Sheets
German | 179 KB |
English | 176 KB |
French | 177 KB |
Spanish | 178 KB |
Czech | 179 KB |
Dutch | 175 KB |
Romanian | 176 KB |
Russian | 195 KB |
Polish | 178 KB |
Chinese | 243 KB |
Turkish | 178 KB |