Product IMX12-CD01-2R-2U-0/L
Coupling Relay
2-channel
Order number: 7580620- The inputs are not polarized
- With input E1 and input E2, the associated output switches separately
- NE load connection: SIL 3 Safety Function for NE (Normally Energized) load (de-energized in safe state) is available
- ND load connection: SIL 3 Safety Function for ND (Normally De-Energized) load (energized in safe state) is available
- The device is available in a two-channel design for SIL 2 applications
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- ATEX, IECEx, NEPSI, cUL, cFM, INMETRO, Kosha
- Use in Zone 2
- SIL 3

General data
EAN | 4047101388541 |
eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply |
Customs tariff number | 85369095000 |
Country of origin | DE |
Weight | 173 g |
Technical Data
Signal type | Digital output |
Device type | Relay coupler |
Ex version | yes |
Approvals | IECEx |
Functional safety (SIL/PL) | SIL3 |
Nominal voltage | 24 VDC |
Number of channels | 2 |
Digital output | Current/voltage-limited signal |
Electrical connection | Removable screw terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |
Data Sheets
German | 215 KB |
English | 214 KB |
French | 215 KB |
Spanish | 216 KB |
Czech | 215 KB |
Dutch | 214 KB |
Romanian | 214 KB |
Russian | 236 KB |
Polish | 217 KB |
Chinese | 285 KB |
Turkish | 215 KB |