Product WSCV-WKCV-FBY48BU-1M/5D
Fieldbus cable for fieldbus systems
according to IEC61158-2, 4-pole
Order number: 8900004- Fieldbus cable, type A, acc.to IEC 61158-2
- PVC jacket, blue
- Oil, gas and sunlight resistant
- Temperature range -40…+75 °C
- Cable cross section: 18/7 AWG (0.8 mm2)
- M12 x 1 female, angled, stainless steel
- M12 male, angled, stainless steel
- Cable length 1 m

General data
EAN | 4047106003630 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | DE |
Weight | 122 g |
Technical Data
Network protocol | PROFIBUS-PA |
Connection technology signal | M12 |
Device type | Premoulded cable |
Ambient temperature | -5…+50 °C |