Product RSCV-RKCV-FBY48OG-10M/5D
Fieldbus cable for fieldbus systems
according to IEC61158-2, 4-pole
Order number: 8900607- Fieldbus cable, type A, acc.to IEC 61158-2
- PVC jacket, orange
- Oil, gas and sunlight resistant
- Temperature range -40…+75 °C
- Cable cross section: 18/7 AWG (0.8 mm2)
- M12 x 1 female, straight, stainless steel
- M12 male, straight, stainless steel
- Cable length 10 m

General data
EAN | 4047101249132 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | DE |
Weight | 930 g |
Technical Data
Network protocol | PROFIBUS-PA |
Connection technology signal | M12 |
Device type | Premoulded cable |
Ambient temperature | -5…+50 °C |