Product RSM RKM 461-2M/S3059
Industrial Sensor Cable
TPE cable jacket
Order number: U-31034- 7/8'' female, straight, 3-pin + PE
- 7/8'' male, straight, 3-pin + PE
- Jacket color: yellow
- Cable length: 2.0 m
- Protection class: NEMA 1, 3, 4, 6P and IEC IP67
- 7/8″ male connector, straight, 4-pin
- 7/8″ female connector, straight, 4-pin
- Power Tray/Exposed Run/Direct Burial Cable
- TPE jacket, yellow, 4 × 16 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1685 FT4, UL 1061, CSA FT1, CSA FT4

General data
EAN | 4047101436648 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 356 g |
Technical Data
Application | Signal |
Design | Extension Cable |
Connector A | Male, 7/8″-16 UN, Straight |
Number of pins | 4 |
Connector body | Plastic, TPU, Yellow |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | Female, 7/8″-16 UN, Straight |
Number of Pins | 4 |
Connector body | Plastic, TPU, Yellow |
Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 10 A |
Cable diameter | Ø 9.14 mm |
Cable length | 2.0 m |
Cable jacket | TPE, Yellow |
Number of Conductors | 4 |
Protection class | IP67, IP68, IP69, IP69K |
Special features | Weld spatter resistant, Weldlife cable |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |