Product RSM RKM 126-10M/S3059
Industrial Sensor Cable
TPE cable jacket
Order number: U-35632- minifast male connector, 1 1/8", straight
- minifast female connector, 1 1/8", straight
- 1 1/8″ male connector, straight, 12-pin
- 1 1/8″ female connector, straight, 12-pin
- Power Tray/Exposed Run/Direct Burial Cable
- TPE jacket, yellow, 12 × 16 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1685 FT4, UL 1061, CSA FT1, CSA FT4

General data
EAN | 4047101386684 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85444290900 |
Country of origin | US |
Weight | 3411.034 g |
Technical Data
Application | Signal |
Design | Extension Cable |
Connector A | Male, 1 1/8″-16 UN, Straight |
Number of pins | 12 |
Connector body | Plastic, TPU, Yellow |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | Female, 1 1/8″-16 UN, Straight |
Number of Pins | 12 |
Connector body | Plastic, TPU, Yellow |
Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 7 A |
Cable diameter | Ø 14.61 mm |
Cable length | 10.0 m |
Cable jacket | TPE, Yellow |
Number of Conductors | 12 |
Protection class | IP67, IP68, IP69, IP69K |
Special features | Weld spatter resistant, Weldlife cable |
Approvals | UL Listed, RoHS |