Product YBZ2-FSM 4.5/2FKM 4.5/S771
Verteiler
M12 Splitter
5-Wire
Order number: U0932-69- M12 Anschlusssteckverbinder
- M12 male connector, straight, 4-pin
- 2 × M12 female connector, straight, 4-pin

General data
EAN | 4047101566802 |
eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 40.823 g |
Technical Data
Application | Signal |
Design | Y-splitter |
Connector A | Male, M12 × 1 |
Number of pins | 4 |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | Female, M12 × 1 |
Number of Pins | 3 |
Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
Current | 4 A |
Protection class | IP68 |
Approvals | UL Listed, CE, RoHS |