Product RSM RKM 44-2M
Power Cable
Verbindungsleitung
Order number: U2-15077- 7/8″ male connector, straight, 4-pin
- 7/8″ female connector, straight, 4-pin
- Power Tray/Exposed Run/Direct Burial Cable
- TPE jacket, black, 4 × 14 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1685 FT4, UL 1100, CSA FT1, CSA FT4

General data
EAN | 4047101435894 |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 714 g |
Technical Data
Application | Power |
Design | Extension Cable |
Connector A | Male, 7/8″-16 UN, Straight |
Number of pins | 4 |
Connector body | Plastic, PVC, Black |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | Female, 7/8″-16 UN, Straight |
Number of Pins | 4 |
Connector body | Plastic, PVC, Black |
Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 18 A |
Cable diameter | Ø 15.37 mm |
Cable length | 2.0 m |
Cable jacket | TPE, Black |
Number of Conductors | 4 |
Protection class | IP67, IP68, IP69, IP69K |
Approvals | UL 2237, CE, UKCA, RoHS |