Product RSM-2RKM 50
Actuator and Sensor T-Splitter
T-Splitter
5-Wire
Order number: U2109-9- 7/8″ male connector, straight, 5-pin
- 2 × 7/8″ female connector, straight, 5-pin

General data
EAN | 4047101050417 |
eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 123 g |
Technical Data
Application | Signal |
Connector A | Male, 7/8″-16 UN |
Number of pins | 5 |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | 2 x Female, 7/8″-16 UN |
Number of Pins | 5 |
Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 9 A |
Protection class | IP67 |
Approvals | RoHS, UL Listed, CE, CSA |