Product RSM RKM 46-2M
Power Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket
Order number: U2283-2- 7/8″ male connector, straight, 4-pin
- 7/8″ female connector, straight, 4-pin
- Flexible Service Cable
- PVC jacket, yellow, 4 × 16 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1100, CSA FT2

General data
EAN | 4047101050950 |
eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 426 g |
Technical Data
Application | Power |
Design | Extension Cable |
Connector A | Male, 7/8″-16 UN, Straight |
Number of pins | 4 |
Connector body | Plastic, TPU, Yellow |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | Female, 7/8″-16 UN, Straight |
Number of Pins | 4 |
Connector body | Plastic, TPU, Yellow |
Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 10 A |
Cable diameter | Ø 10.8 mm |
Cable length | 2.0 m |
Cable jacket | PVC, Yellow |
Number of Conductors | 4 |
Protection class | IP67, IP68, IP69, IP69K |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |