Product RSF 30-0.2M
Actuator and Sensor Receptacles
Front-Mounted
Order number: U2306- 7/8″, male receptacle, 3-pin
- Screw-in thread: 1/2″-14 NPSM

General data
EAN | 4047101051254 |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 52.163 g |
Technical Data
Application | Signal |
Connector A | Male, 7/8″-16 UN |
Number of pins | 3 |
Flange housing | Brass, CuZn, Nickel-plated |
Mounting type | front panel mounting |
Screw-in thread | 1/2″-14 NPSM |
Flange housing | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 9 A |
Cable length | 0.20, 0.2 m |
Protection class | IP67, IP68, IP69, IP69K |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, RoHS |