Product RSCV RKCV 5732-15M/CS15915
Cable for RFID Application in the Food Industry
Connection Cable
Order number: UX09298- Jacket material: TPE
- Jacket color: anthracite
- Power and data pair: AWG 2/22
- M12 female, straight, stainless steel
- M12 male, straight, stainless steel
- Cable length: 15 m

General data
EAN | 4047101457315 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | US |
Weight | 1456 g |
Technical Data
Application | RFID |
Design | Extension Cable |
Connector A | Male, M12 × 1, Straight, A-coded |
Number of pins | 5 |
Connector body | Plastic, TPU, Black |
Coupling nut/screw | Stainless Steel, V4A |
Connector B | Female, M12 × 1, Straight, A-coded |
Number of Pins | 5 |
Connector body | Plastic, TPU, Black |
Coupling nut/retaining screw | Stainless Steel, V4A |
Voltage | 250 V |
Current | 4 A |
Cable diameter | Ø 8.51 mm |
Cable length | 15.0 m |
Cable jacket | TPE, Anthracite |
Number of Conductors | 2 |
Protection class | IP68 |