Product  WLB32ZC850PBQM

LED Linear Light

In the Metal Housing

Order number: 3087491

Alternative order number : 87491

    • Cascadable
    • ON/OFF switch
    • Operating voltage: 90…264 VAC
    • Color: White
#

General data

EAN 662488874919
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 740 g

Technical Data

Function Linear light
Light type White
Number of colors/segments 1
Dimmable Two-stage
Cascadable Yes
Electrical connection Connector
Housing material Metal, AL
Window material Polycarbonate, diffuse
Ambient temperature -25…+45 °C
Protection class IP50

Mounting accessories

3090623
3087851

Connectivity accessories

3086779

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top