Temperature

Temperature

Our product portfolio guarantees maximum flexibility for temperature measurement.

The new series TS+ temperature sensors ensure reliable and reproducible measurement of process temperatures in industrial applications. The more...


Our product portfolio guarantees maximum flexibility for temperature measurement.

The new series TS+ temperature sensors ensure reliable and reproducible measurement of process temperatures in industrial applications. The large number of different measuring ranges and process connections offers a wide variety of options that allows most applications to be implemented without any problems. In addition to the compact temperature sensors, compact analysis and display units can also be connected to separate temperature probes. The devices support and recognize almost all standard industry temperature probes, such as resistance thermometers or thermocouples, in fully automated processes. Without mechanical controls, the stainless steel housing is subject to minimum levels of wear. The reduced number of sealing surfaces provides maximum protection against moisture and dust penetrating the inside of the device. In summary, the series TS+ temperature sensors offer customized solutions through simple programmability, flexible process connections and displays as well as a rugged design.

The TTM/TTMS series consists of a large number of compact sensors — optionally with integrated probes or with M12 connectors for separate sensors. The T-Gage infrared sensors providing a contact-free method of measuring temperatures of up to 300 °C and the TP series featuring temperature probes in various lengths and diameters round off the TURCK portfolio of temperature sensors. less...

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide