Condition Monitoring of Dust Collection System

Banner Makes Monitoring Equipment Health a Snap

Unexpected downtime can cause costly cleanups and delays—as well as dangerous plant conditions—even with your dust collection system receiving scheduled maintenance. Snap Signal converters provide monitoring data so users can spot small performance changes. This solution indicates problems that can be fixed early and fully with preventive maintenance.

Snap Signal converters offer easy, quick-connect setup at all key system points. Monitor vibration and temperature, boiler temperatures, level, and differential pressure. Start with key equipment with one area or monitor your whole facility with ease and speed. Then bring this actionable data to a Banner DXM, offering local display on a WLS15 Pro, and the option of aggregating in a cloud dashboard with Banner Cloud Data Services (CDS) for data-driven insights and alerts if signals go above or below established thresholds.

Model and Description:

  • DXMR90-X1 - Industrial Controller with edge processing and cloud capability
  • T30R-1515-KUQ - Radar Level Sensor with Analog Output
  • S15C-U-MQ - Snap Signal converter that converts analog voltage signals into Modbus
  • BWA-CURRENT-TRANSFORMER-150A - Split Core Current Transformer
  • S15C-CT-MQ - Current Transformer to Modbus Converter
  • QM30VT2 - Vibration and Temperature Sensor
  • CSB-M1250M1250-T - Tee connector
  • CSB-M1248M1241 - Parallel Wired M12 Splitter 
  • MQDC-4506SS - M12 Extension Cordset
  • STP-M12D-406 - 4-pin M12 D-code to RJ45 Shielded Ethernet Cordset

Lengths for cordsets and splitters listed are examples. Please consult the Banner Engineering website or reach out to an Application Engineer for the correct lengths.

Featured Products

SNAP SIGNAL

Banner’s Snap Signal family of plug-and-play products represents a new way to unlock your machine´s valuable data

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top