Charge mobile devices directly at the M12 socket: TURCK's M12 USB charging cable makes it possible

Industrial Charging Cable M12 to USB

13/25 – TURCK simplifies the operation and charging of mobile devices in industrial plants with robust 24VDC M12 USB charging cable

Mülheim, October 9, 2025

TURCK presents a robust, industrial-grade charging cable that converts 24 VDC internally and delivers up to 3 A at 5 V or 1.66 A at 9 V. The cable is equipped with a robust M12 connector with IP67 protection and enables reliable power supply to tablets, laptops, and other mobile devices in harsh production environments – without additional 230V Schuko sockets and AC infrastructure. This saves companies AC power supplies and adapters and allows them to easily integrate mobile IT devices into existing OT environments.

The industrial charging solution not only reduces installation costs, but also increases flexibility in production and logistics facilities. Users can utilize existing 24 V supply points to charge or operate mobile devices directly in the field. The cable can be extended with standard sensor cables without any loss of voltage. The M12 connector according to IEC 61076-2-101 ensures safe and error-free operation. The standard version with M12- connector and USB-C connector is available from stock, while special versions for M12 to USB-A or USB-C socket can be manufactured to order at short notice.

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top