Turck's own connectivity portfolio is a new addition to the Turck product range and is available in two cable qualities in both M8 and M12

New Connectivity Portfolio

21/12 – Turck's new connection and extension cordsets combine several different requirements in two product lines

Mülheim, October 2, 2012 – Turck has added its own connectivity portfolio to its range of products. The new product lines, TXL and TEL, are available with angled or straight M8 or M12 connectors. With the different combinations of 3, 4 or 5-pin female and male connectors and cable lengths from 30 cm to up to 10 m, every user will find the right cordset for their application.

The connection and extension cordsets of the TXL line combine in a single series the different requirements that previously had to be reserved for special cables. The cables are jacketed in specially abrasion resistant polyurethane (PUR). TXL cables are halogen and silicon free and are nevertheless flame retardant, weld-splatter resistant, particularly suitable for trailing cables, and resistant to oil and chemicals. The TXL line meets the requirements of the North American cULus standard as well as the European RoHS guidelines.

Turck is offering the TEL series for price-sensitive machines and plants with standard requirements. The PVC cables of the TEL series are resistant to acids and alkalis, as well as being flame retardant and cULus and RoHS approved. TXL and TEL are the first product lines of Turck’s connectivity program which will be be expanded continuously.

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top