Monitor Leaks in Your Critical Applications and Receive Real-Time Alerts

Snap Signal helps personnel respond quickly to reduce downtime

Leak detection can be difficult, especially in remote or hard-to-monitor locations. The ability to detect leaks as soon as they happen—and notify people who can quickly respond and mitigate damage—is paramount to minimizing downtime and keeping facilities operating smoothly.

Banner’s portfolio of fiber optic solutions and amplifiers can work together to easily detect leaks. For example, when liquid makes contact with the end of a BT26S fiber optic sensor, a connected R55FVQ amplifier sends out a discrete signal. This signal is converted in-line to a serial protocol and sent to the DXMR90 industrial controller which sends critical information about the leak to a cloud service. The cloud service instantly sends alerts via text or email to personnel who can immediately take corrective action.

Model and Description:

  • DXMR90-X1 - Industrial Controller with edge processing and cloud capability
  • PSW-24-1 - Power Supply
  • CSB4-M1251M1250 - 4-port Parallel Wired M12 Splitter
  • S15C-B22-MQ - Snap Signal converter that converts Discrete (PNP or NPN) signals into Modbus
  • BT26S - Fiber Optic Sensor
  • R55FVQ - Amplifier that connects to fiber optic sensor and outputs a Discrete (NPN/PNP) signal
  • MQDC-4506SS - M12 Extension Cordset
  • STP-M12D-406 - 4-pin M12 D-code to RJ45 Shielded Ethernet Cordset

Lengths for cordsets and splitters listed are examples. Please consult the Banner Engineering website or reach out to an Application Engineer for the correct lengths.

This solution is based on a real application at SRG where they are looking to detect leaks.
 

Featured Products

SNAP SIGNAL

Banner’s Snap Signal family of plug-and-play products represents a new way to unlock your machine´s valuable data

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top