TURCK's IO-Link airflow sensors FCS-K20 and FCS-M18 monitor air flows and temperatures

Air Flow Sensors with IO-Link

TURCK launches FCS-K20 and FCS-M18 airflow sensors for digitalized airflow monitoring

TURCK's new FCS air flow sensors with IO-Link digitally monitor air flows and temperatures, for example on fans and filters in industrial ventilation and exhaust air systems. Compared to devices with analog output, IO-Link enables easy parameterization and provides additional process data such as temperature values. Users benefit from fast commissioning and the ability to adjust settings remotely even after installation – ideal for air ducts that are difficult to access. Since no mechanical adjustment elements are required, there is no risk of leaks.

Your Benefits

  • Fast commissioning without potentiometers
  • Parameterization via IO-Link facilitates installation in hard-to-reach locations
  • Additional process data for IIoT
  • Flexible connection options

Comprehensive status information via IO-Link

The air flow sensors provide comprehensive status information via IO-Link and support the Smart Sensor Profile standard. In addition to the switching function for air flow and temperature, diagnostic and operating data are available for IIoT applications. The integrated 6-color LED provides a clear status display directly on the device. Variants with cable or pigtail and M12 connector offer flexible connection options. 

Air flow monitoring in ventilation systems

Typical applications include monitoring air flows in ventilation ducts, exhaust air systems, and industrial fans, as well as checking filter conditions. The sensors are also used in underground car park and tunnel ventilation systems. The product family includes the FCS-K20 for plug-in mounting and the FCS-M18 for screw mounting. Both variants are available with a 2 m cable or 0.2 m pigtail with M12 connector.


INDUSTRIES

  • Factory automation
  • Ventilation and air conditioning
  • Plant engineering
  • Building automation

KEY FUNCTIONS

  • IO-Link communication for parameterization and process data
  • Calorimetric measuring principle for air flows
  • 6-color LED for status display
  • Versions with cable or M12 pigtail

RELATED CONTENT

At a Glance: Process Optimization with IO-Link

IO-Link is essential for paving the way for efficient, digital production


Technology Page: For those who want to know more

Technical background information on the IO-Link communication standard


PRODUCT DATA

All Details about the FCS-K20 and FCS-M18 Airflow Sensors

Approvals, data sheets, technical specifications, instructions, certificates, CAD data, and more


DIGITAL SHOWCASE

Digital Innovation Park

Learn more about the latest automation trends in our digital showcase


Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top