The Zone1 Ethernet gateway for the excom I/O system enables data-based monitoring and process optimization in existing plants

Intrinsically Safe Ethernet Gateway for Zone 1

With the GEN-2G gateway for its highly available excom I/O system, TURCK is the first manufacturer to bring intrinsically safe, copper-based Ethernet to ATEX Zone 1

TURCK presents a new solution for Ethernet communication in potentially explosive areas. The GEN-2G multiprotocol gateway enables a continuous, intrinsically safe, copper-based Ethernet infrastructure in ATEX Zone 1 for the first time. The new solution expands the existing excom system with the GEN-3G Zone 2 gateway, now allowing easy conversion from Profibus DP to Ethernet communication in Zone 1 as well—without replacing the I/O and sensor level.

Simple installation and consistent system landscape

Communication between non-hazardous and hazardous areas is carried out using fiber optic cables with TURCK's FOCEN11Ex-2G and FOCEN11-3G media converters – over distances of up to 2,500 m.

Your Benefits

  • Cost-effective, as existing I/O modules can continue to be used
  • Quick and easy integration into existing excom installations 
  • Transparent communication via standard protocols
  • Future-proofing through parallel data communication for IIoT, monitoring, and diagnostics
  • High system availability through various redundancy concepts

From this point, several excom stations can be integrated intrinsically safely via copper cables in Zone 1. This eliminates the previously common, costly point-to-point installation of each station via fiber optic cable. The GEN-2G multiprotocol gateway even allows hot swapping during operation without the need for a fire extinguisher. With the GEN-2G, existing excom installations can also be quickly and cost-effectively converted to Ethernet communication and made future-proof. 

Global and maritime approvals

International approvals such as ATEX, IECEx, CCC, and others, as well as maritime approvals (DNV, BV, LR, ABS, KR) expand the system's range of applications. The solution enables easy connection of sensors and actuators as well as the integration of HART data for diagnostics and IIoT applications. Since the entire excom family has system approval for hazardous areas, extensions do not need to be re-approved; this can be done by the user.


INDUSTRIES

  • Chemical, oil, and gas industries
  • Shipbuilding 
  • Pharmaceutical and biotech
  • Hydrogen industry 
  • Battery production

KEY FUNCTIONS

  • Intrinsically safe Ethernet up to Zone 1
  • Multi-protocol gateway for Profinet, EtherNet/IP, and Modbus TCP
  • Various redundancy concepts 
  • Hot swap: plug and pull during operation without fire hazard
  • FOC media converter for cable lengths up to 2,500 m

RELATED CONTENT

Expert Talk: GEN-2G Gateway for Zone 1

Technical Trainer Jörg Tauert and Jorge Garcia, Product Manager Processautomation Systems, talk about the functions and possible applications of TURCK´s GEN-2G gateway for atex zone 1. Watch now!


Walk & Talk: GEN-2G Gateway for Zone 1

Get an overview of features and benefits from our product expert


Application: Highly Available Ethernet in ATEX Zone 1

excom Ethernet gateway GEN-2G minimizes wiring effort in lithium ion battery production. Learn more!


At a Glance: Safe Use of Ethernet in Ex Areas

Predictive maintenance: Analyze your process data up to zone 0


Technology Page: Ethernet in Hazardous Locations

Technical background information about Ethernet in hazardous locations


Whitepaper: Ethernet in Hazardous Locations

Learn more about the advantages, opportunities and technical challenges of using Industrial Ethernet in hazardous areas of process automation.


Flyer: excom I/O System

Get an overview of the excom I/O system


PRODUCT DATA

All Details about the GEN-2G Gateway for Zone 1

Approvals, data sheets, technical specifications, instructions, certificates, CAD data, and more


All Details about the FOCEN11Ex-2G and FOCEN11-3G Media Converters

Approvals, data sheets, technical specifications, instructions, certificates, CAD data, and more


DIGITAL SHOWCASE

Digital Innovation Park

Learn more about the latest automation trends in our digital showcase


Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top