TBIL-EMN-16DXP: Turck's new IO-Link hub for standard applications

IO-Link Hub for Standard Applications

Turck's new I/O hub provides a cost-effective connection for digital signals in IO-Link applications with moderate requirements

Turck is expanding its IO-Link portfolio with a compact IO-Link hub with 16 universal digital inputs and outputs. The TBIL-EMN-16DXP enables the economical connection of digital signals via IO-Link, especially for applications without increased requirements in terms of current carrying capacity or shock resistance. Typical application areas are conveyor systems in intralogistics, test lines in battery assembly or simple automation solutions in series production. For more demanding environments, Turck continues to offer the more powerful variants of the TBIL series – with extended protection, higher current carrying capacity or ATEX approval.

Your Benefits

  • Cost-efficient solution for applications with moderate requirements
  • Universal I/Os without configuration simplify commissioning and inventory management
  • Compact IP67 housing enables direct field use without an additional control cabinet

The 16 universal ports of the TBIL-EMN-16DXP can be flexibly used as inputs or outputs without a configuration. With a maximum output current of 350 mA per channel, the hub reliably meets the requirements of typical industrial applications. Even without full encapsulation, the plastic housing of the modules can be used directly in the field thanks to protection class IP67.


INDUSTRIES

  • Logistics and intralogistics
  • Battery production
  • Assembly automation

KEY FUNCTIONS

  • 16 digital ports, can be used flexibly as inputs or outputs
  • Max. 350 mA output current per channel
  • Temperature range from -25 °C to +60 °C

RELATED CONTENT

At a Glance: Process Optimization with IO-Link

IO-Link is essential for paving the way for efficient, digital production


Technology Page: For those who want to know more

Technical background information on the IO-Link communication standard


At a Glance: Digital Conveyor Lines

Modularization and digitization increase flexibility, scalability and availability of your conveyor technology. Learn more!


PRODUCT DATA

Data Sheet: IO-Link Hub TBIL-EMN-16DXP

Learn more about the features, technical specifications, and application details in our datasheet


Instruction of Use: IO-Link Hub TBIL-EMN-16DXP

Find all the details on installation, commissioning, and parameterization in our instruction of use


DIGITAL SHOWCASE

Digital Innovation Park

Learn more about the latest automation trends in our digital showcase


Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top