Fast and powerful: Turck's new Ethernet multiprotocol couplers transfer up to 50 W and achieve data rates of up to 100 Mbit/s

Latency-Free Ethernet Couplers up to 50 W

Turck's NIC-Q86 inductive Ethernet multiprotocol couplers transmit up to 50 W of power and offer data rates of up to 100 Mbit/s

Turck's NIC-Q86-ETH inductive Ethernet multiprotocol coupler is opening up the possible range of application fields for contactless power and data transmission. The coupler transmits up to 50 W of power as well as 100 Mbit/s full duplex latency-free (<1 µs) data in all Ethernet protocols. This makes the new system the ideal interface between moving components or mobile applications and machine parts for particularly high real-time, performance or data rate requirements, especially when they are connected via Turck's multiprotocol and EtherCAT I/O modules and controllers that operate automatically in Profinet, Ethernet/IP, Modbus TCP and EtherCAT networks. Turck continues to offer the compact and robust NIC couplers with IO-Link COM3 and 230.4 kbit/s for applications in the IO-Link environment and for up to 18 watts of power.

Your Benefits

  • Wear-free connection for moving or rotating applications
  • Multiprotocol Ethernet: Flexible use in PROFINET, EtherNet/IP, or Modbus TCP networks
  • Fast start-up: Quick tool changes thanks to 450 ms start-up time

Fast startup for quick tool changes

The Fast Startup function (ramp-up time: 450 ms) enables the coupler to be used optimally in applications with frequent tool changes or production processes with fast cycle times. The combination of IP65 protection, the maximum transmission distance of 10 mm and the independence of the transmitted Ethernet protocol makes the NIC an efficient solution for OEMs and users with changing system requirements. A coupler set consists of a primary and a secondary part (NICP/NICS-Q86-ETH). Both parts can also be dynamically coupled with any other primary or secondary parts.

Applications: Rotary indexing tables and pick-to-light systems

Typical areas of application for the couplers are mobile load carriers, rotary indexing tables, rotating tools or mobile pick-to-light systems.


INDUSTRIES

  • Intralogistics and conveyor technology
  • Automotive
  • Mechanical and plant engineering
  • Pharmaceutical

KEY FUNCTIONS

  • Inductive energy and data transmission with up to 50 W power
  • 100 Mbit/s Ethernet, full duplex, with <1 µs latency
  • 10 mm transmission distance

RELATED CONTENT

Expert Talk: NIC-Q86 Inductive Ethernet Multiprotocol Couplers

Technical Trainer Jörg Tauert and Dustin Küpper, Product Manager Product Manager Position/Proximity Sensors, talk about the functions and possible applications of Turck´s inductive Ethernet multiprotocol couplers. Watch now!


Walk & Talk: NIC-Q86 Inductive Ethernet Multiprotocol Couplers

Get an overview of features and benefits from our product expert


Quickstart: NIC-Q86 Inductive Ethernet Multiprotocol Couplers

In our quickstart video series, our product expert presents the quick and easy setup of the NIC-Q86 inductive copuplers and the commissioning in the Turck Automation Suite (TAS) with an IO-Link master. Watch now!


Technology Page: Multiprotocol Ethernet

Technical background information on multiprotocol and industrial ethernet


PRODUCT DATA

All Details about the NIC-Q86-ETH Inductive Ethernet Multiprotocol Coupler

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


DIGITAL SHOWCASE

Digital Innovation Park

Learn more about the latest automation trends in our digital showcase


Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top