Turck's Banner S4B safety light curtain permanently monitors alignment and signal strength

Safety Light Curtain with Signal Monitoring

S4B IP65 light curtain permanently monitors signal strength and warns in the event of contamination or misalignment

Turck is expanding its safety portfolio with the S4B high-performance safety light curtain from its partner Banner Engineering. The latest generation light curtain permanently monitors alignment and signal strength and sends a warning message to the higher-level system via pin 5 if the signal strength is weak, allowing an early response to contamination or misalignment and increasing system availability.

Easy installation and reliable alignment

The robust IP65 solution uses a three-color LED to indicate to the user whether the transmitter and receiver are correctly aligned, which speeds up installation and commissioning.

Your Benefits

  • Easy installation thanks to 5-pole M12 cordsets with quick-disconnect plugs
  • Increased system availability through fast warning signals in case of weak signal strengths
  • Avoid costly repairs and long downtimes

Detachable 5-pole M12 cordsets with quick-disconnect plugs further simplify installation and guarantee quick replacement of damaged cables if necessary. Automatic cascading allows several light curtains to easily be connected in series. The S4B light curtains support two coded scan signals to avoid signal overlaps.

Flexible application thanks to long range and wide variety of models

The large range of up to 12 meters enables use in a variety of applications, including assembly workstations, packaging lines and robot cells. The S4B devices are available with resolutions of 14 or 30 millimeters. The monitoring field heights of the 14 mm devices range from 300 to 1,200 millimeters, and from 300 to 1,800 millimeters for the 30 mm devices.


INDUSTRIES

  • Logistics and intralogistics
  • Packaging
  • Mechanical and plant engineering
  • Automotive

KEY FUNCTIONS

  • Integrated alignment and status indicator
  • Supports resolutions of 14 mm and 30 mm
  • 12-meter range
  • IP65 protection

RELATED CONTENT

At a Glance: Decentralized Safety Technology

Create levels of freedom for designers with safety solutions for modular production. Learn more!


Technology Page: For Those Who Want to Know More

Technical background information on machine safety


PRODUCT DATA

All Details about the S4B Safety Light Curtain

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


DIGITAL SHOWCASE

Digital Innovation Park

Learn more about the latest automation trends in our digital showcase


Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top