Product TW-R50-B128
HF Tag
Order number: 6900504- The tags must undergo adequate stress tests within the proposed temperature processes before deployment.
- The following stress test was performed on this tag:Cyclic temperature stress: 5 min at -40 °C – 5 min at 90 °CNumber of tested cycles: 100, transition period: 30 secondsContinuous load: 140 °C for 100 hours
- This successfully performed test does not imply suitability for a specific application, but merely serves as proof of the basic usability.
- EEPROM, memory 128 byte
- Not for direct mounting on metal
General data
EAN | 4047101535921 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85235110000 |
Country of origin | MY |
Weight | 10 g |
Technical Data
Technology | HF RFID |
Memory type | EEPROM |
Design | Hard tag |
Housing diameter | Ø 50 mm |
Mounting | Metal-free |
Memory | 128 Byte |
Freely usable memory | 112 Byte |
Housing material | Plastic, PA6 |
Active area material | Plastic, PA6, black |
Temperature during read/write access | -40…+85 °C |
Temperature outside detection range | -45…+85 °C |
Protection class | IP69K |