Product  SC12EX

excom I/O System

PROFIBUS-DP – Segment Coupler

(RS485-IS)

Order number: 6884047
    • Device for intrinsically safe separation of RS485 and RS485-IS
    • Connection of max. 62 bus nodes (31 in redundant mode)
    • Redundant power supply
    • Automatic baud rate detection

#

General data

EAN 4047101111125
eCl@ss-Code (V5.1.4): 27250312 -/- Communication interface, active
Customs tariff number 85176200000
Country of origin DE
Weight 500 g

Technical Data

Network protocol PROFIBUS-DP
Connection technology signal D-Sub
Product series excom
Device type Coupler
Protection class IP20
Approvals ATEX, FM, TR CU, KOSHA, INMETRO, DNV GL, BV, LR
Ambient temperature -20…+70 °C

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top