Product LCF12LEVMP
Image Processing
C-mount Lens
Order number: 3097347Alternative order number : 97347
- With focus and iris lock
- For VE Smart Camera
- Focal distance 12 mm
- Minimum operating distance: 110 mm
- Minimum view field: 49 × 37 mm
- Format: 2/3"

General data
EAN | 662488973476 |
eCl@ss-Code (V5.1.4): | 27310203 -/- Vision (image processing) (lenses) |
Customs tariff number | 90029000000 |
Country of origin | CH |
Weight | 117.93 g |
Technical Data
Brennweite | 12 mm |
Resolution | 1600 × 1200 pixels |
Functional accessories
![]() |
FLTPR032-27
Polarization filter, 27 mm diameter suitable for LCFxxLEVMP lenses |
3084797 |
![]() |
FLTI850-27
Bandpass filter infrared, 27 mm diameter suitable for LCFxxLEVMP lenses |
3097532 |
![]() |
FLTR660-27
Bandpass filter dark red, 27 mm diameter suitable for LCFxxLEVMP lenses |
3097531 |
![]() |
FLTR635-27
Bandpass filter red, 27 mm diameter suitable for LCFxxLEVMP lenses |
3097530 |
![]() |
FLTG525-27
Bandpass filter green, 27 mm diameter suitable for LCFxxLEVMP lenses |
3097529 |