Product IMX12-AI01-2I-2IU-H0/24VDC
Isolating transducer
2-channel
Order number: 7580305- Input circuits monitored for wire-break and short-circuit
- Complete galvanic isolation
- HART transparent
- Removable screw terminals
- ATEX, IECEx, cFM, cUL,NEPSI, INMETRO, Kosha, TR CU EAC CMI, TIIS, Russia Pattern Approval
- Installation in zone 2
- SIL 2

General data
| EAN | 4047101311112 |
| eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 188 g |
Technical Data
| Signal type | Analog input (HART transparent) |
| Device type | Isolating transducer |
| Ex version | yes |
| Approvals | ATEX |
| Functional safety (SIL/PL) | SIL2 |
| Nominal voltage | 24 VDC |
| Number of channels | 2 |
| Electrical connection | Removable screw terminals, 2-pin |
| Protection class | IP20 |
| Product series | IM(X)12 |
Data Sheets
| German | 190 KB |
| English | 187 KB |
| French | 189 KB |
| Spanish | 190 KB |
| Czech | 190 KB |
| Dutch | 188 KB |
| Romanian | 187 KB |
| Russian | 210 KB |
| Polish | 191 KB |
| Chinese | 256 KB |
| Turkish | 189 KB |
Approval
| TÜV 15 ATEX 158337 X | 704 KB |
| cFMus- 0015X | 644 KB |
| IECEx - TUN15.0031X | 1597 KB |
| UL - IS-1.317 | 327 KB |
| NEPSI - GYJ15.1426 IMX12-AI | 929 KB |
| Kosha - 16-AV4BO-0218X | 643 KB |

