Product TN-Q80-H1147
HF Read/Write Head
Order number: 7030007- Rectangular, height 40 mm
 - Active face on top
 - Plastic, PBT-GF30-VO
 - Powered and operated only via connection to BL ident interface module
 - Electrical connection only via BL ident extension cable
 

General data
| EAN | 4047101115017 | 
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID | 
| Customs tariff number | 84719000000 | 
| Country of origin | DE | 
| Weight | 311 g | 
Technical Data
| Technology | HF RFID | 
| Radio communication and protocol standards | ISO 15693, NFC Typ 5 | 
| Design | Rectangular | 
| Construction size | 92 x 80 x 40 mm, Q80 | 
| Read/Write distance max. | 146 mm | 
| Mounting conditions | Non-flush | 
| Network protocol | Connection to RFID interface | 
| Housing material | Plastic, PBT-GF30-V0, Yellow | 
| Ambient temperature | -25…+70 °C | 
| Protection class | IP67 | 
Data Sheets
| German | 1337 KB | 
| English | 1337 KB | 
| French | 1337 KB | 
| Spanish | 450 KB | 
| Czech | 1338 KB | 
| Dutch | 1337 KB | 
| Romanian | 1338 KB | 
| Russian | 1344 KB | 
| Polish | 1338 KB | 
| Chinese | 1408 KB | 
| Turkish | 1338 KB | 

