Product SMBDX80DIN
Accessories
Mounting Bracket
Order number: 3077161Alternative order number : 77161
- Panel for DIN rail mounting
- Suited for use with CP80, DX80, K80, Q80
- Operating temperature: -20 … +90 °C
General data
EAN | 662488771614 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 39269097900 |
Country of origin | CN |
Weight | 45.36 g |
Technical Data
Design | Accessories for rectangular sensor |
Housing material | Plastic, ABS |