Product MMD-TA-12B
Safety Technology
Muting Module
Order number: 3075091Alternative order number : 75091
- PLe acc. to ISO 13849‐1
- Safety category 4 acc. to EN 954‐1
- SIL 3 acc. to IEC 61508 and IEC 62061
- Adjustments via DIP switch
- Connection of max. 2 muting sensor pairs
- Muting lamp output
- Deactivation
- Universal safety stop interface
- Reset
- Adjustable external device monitoring (EDM)
- Two-digit diagnostic display
- Operating voltage 24 VDC +‐15 %
- Protection class IP20

General data
| EAN | 662488750916 |
| eCl@ss-Code (V5.1.4): | 27230207 -/- Interface |
| Customs tariff number | 85364900990 |
| Country of origin | US |
| Weight | 622 g |
Technical Data
| Function | Muting module |
| Design | Rectangular |
| With muting function | Yes |
| Operating voltage | 21…28 VDC |
| Output function | 2 x NC contact, 2 × PNP |
| Electrical connection | Screw terminals |
| Housing material | Plastic, PC |
| Ambient temperature | 0…+50 °C |
| Protection class | IP20 |

