Product TN865-Q120L130-H1147
UHF Read/Write Device
Order number: 7030520- Rectangular, height 60 mm
- Active face in front
- Plastic, ABS
- Device only suitable for operation within the European Union (EU) at 865…868 MHz
General data
EAN | 4047101279085 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84719000000 |
Country of origin | DE |
Weight | 1032 g |
Technical Data
Technology | UHF RFID |
Region (UHF) | Europe, India, Turkey, South Africa (865…868 MHz) |
Radio communication and protocol standards | ISO 18000-63, EPCglobal Gen 2 |
Design | Rectangular |
Construction size | 130 x 120 x 60 mm, Q120L130 |
Mounting conditions | Non-flush |
Network protocol | Connection to RFID interface |
Housing material | Aluminium, AL, Silver |
Ambient temperature | -20…+50 °C |
Protection class | IP67 |
Data Sheets
German | 928 KB |
English | 927 KB |
French | 928 KB |
Spanish | 457 KB |
Czech | 928 KB |
Dutch | 927 KB |
Romanian | 928 KB |
Russian | 933 KB |
Polish | 929 KB |
Chinese | 995 KB |
Turkish | 928 KB |
CAD File
Configuration Manual
Configuration Software
Demo Software
Firmware
Manual
Manufacturer's Declaration
Product Flyer
Quick Start Guide
Mounting accessories
RH-Q240L280/Q280L640
Arm bracket for UHF RFID read/write heads TNxxx-Q175L200-H1147, TNxxx-Q240L280-H1147 and TNxxx-Q280L640-H1147 |
7030296 |
Connectivity accessories
RK4.5T-2-RS4.5T/S2500
BL ident cable, M12 female connector, straight to M12 male connector, straight, cable length: 2 m, jacket material: PUR, yellow |
6699200 | |
RSCV-RKCV5500-2M/S2500
Cable for RFID applications in the food industry, M12 male connector, straight to M12 female connector, straight, cable length: 2 m, jacket material: PPEDEM, white |
6633193 |