Product  LWL-KS-SFOC-0002

piconet Fiber-Optic Assembly Kit

Order number: 6901181

    IP‐Link optical fiber assembly kit for connector type SFOC‐0002

#

General data

EAN 4047101208047
eCl@ss-Code (V5.1.4): 27250391 -/- Decentralized periphery (parts) [AKP191002]
Customs tariff number 68052000000
Country of origin DE
Weight 893 g

Technical Data

Device type Optical fiber
Ambient temperature 0…+55 °C
Protection class IP67

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top